[TiAIN Coat] Drill for Stainless Steel EA824NS-8.6

[TiAIN Coat] Drill for Stainless Steel EA824NS-8.6

【Product Specifications】
・Material-High-alloy high-speed steel
・For stainless steel
・Blade tip dia.x Length…8.6 x 131mm
・Groove Length…81mm
・Shank dia.…10mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824NS-8.6

Part Number
EA824NS-8.6
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support