HSS Noss Drill EA824NT-11.0

HSS Noss Drill EA824NT-11.0

【Product Specifications】
・Material-HSS (high-speed steel)
・With protection ring for 9.5mm or 12.7mm shank dia.
・Tip dia.…11.0
・Length…95
・Groove Length…48mm
・Shank dia.…6.5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824NT-11.0

Part Number
EA824NT-11.0
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NT-11.0 in the HSS Noss Drill EA824NT-11.0 series.

Additional Products in this Category

Tech Support