[TiN Coat] Co-HSS 4-Blade End Mill EA824RB-25

[TiN Coat] Co-HSS 4-Blade End Mill EA824RB-25

【Product Specifications】
・Material-Co-HSS (cobalt high-speed steel), TiN coated
・Tip OD…25.0
・Length…120
・Shank dia.…25

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824RB-25

Part Number
EA824RB-25
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RB-25 in the [TiN Coat] Co-HSS 4-Blade End Mill EA824RB-25 series.

Additional Products in this Category

Tech Support