[AlCr-based coat] Carbide 4-blade End Mill EA824RD-1.5

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-1.5

【Product Specifications】
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to a wide range of dry cutting.
・Tip dia.…1.5
・Length…40
・Blade L…3.8
・Shank dia.…4

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824RD-1.5

Part Number
EA824RD-1.5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RD-1.5 in the [AlCr-based coat] Carbide 4-blade End Mill EA824RD-1.5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support