[AlCr-based coat] Carbide 4-blade End Mill EA824RD-12.0

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-12.0

【Product Specifications】
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to a wide range of dry cutting.
・Tip dia.…12.0
・Length…75
・Blade L…30.0
・Shank dia.…12

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824RD-12.0

Part Number
EA824RD-12.0
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RD-12.0 in the [AlCr-based coat] Carbide 4-blade End Mill EA824RD-12.0 series.

Additional Products in this Category

Tech Support