[AlCr-based coat] Carbide 4-blade End Mill EA824RD-16.0

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-16.0

【Product Specifications】
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to a wide range of dry cutting.
・Tip dia.…16.0
・Length…90
・Blade L…40.0
・Shank dia.…16

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824RD-16.0

Part Number
EA824RD-16.0
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RD-16.0 in the [AlCr-based coat] Carbide 4-blade End Mill EA824RD-16.0 series.

Additional Products in this Category

Tech Support