[AlCr Coat] Carbide Ball End Mill EA824RE-5.0

[AlCr Coat] Carbide Ball End Mill EA824RE-5.0

【Product Specifications】
・Material-Carbide alloy
・2-blades
・GSX coating
・This product can be used in wide range of materials from raw materials to hardened steels. This product is suitable for mold engraving.
・Tip dia.…5.0
・Length…80
・Blade L…7.5
・Shank dia.6

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824RE-5.0

Part Number
EA824RE-5.0
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RE-5.0 in the [AlCr Coat] Carbide Ball End Mill EA824RE-5.0 series.

Additional Products in this Category

Tech Support