Hand Reamer EA827HT-22

Hand Reamer EA827HT-22

【Product Specifications】
・Material-MCO material (Cobalt high-speed steel)
・For finishing holes of cast iron and steel
・Install it on the tap handle, etc. and use it by manually turning it. (If the dim. fits, it can be installed on a machine.)
・Chamfer angle-1°
・Tip dia.…11.5
・Shank dia.…11.5
・Length…145
・Bladeqty…6 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA827HT-22

Part Number
EA827HT-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA827HT-22 in the Hand Reamer EA827HT-22 series.

Additional Products in this Category

Tech Support