Bond Dresser EA827PB-2 (EA827PB-2) (Part Numbers)

Bond Dresser EA827PB-2

【Product Specifications】
・Centerless
・For dressing and truing up to 300 x 25mm and 500 x 63mm of cylinder and surface grinding machine.
・Dim.-Diamond: 6 x 13 x 7mm, Shank: dia. 11 x 32mm
・Grain…Medium

Part Number

Configured Part Number is shown.

EA827PB-2

Part Number
EA827PB-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA827PB-2 in the Bond Dresser EA827PB-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support