Long Tap Holder EA829AC-21 (EA829AC-21) (Part Numbers)

Long Tap Holder EA829AC-21

【Product Specifications】
・■Tap dim. (mm)…1.6 to 4mm
・Length…150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA829AC-21

Part Number
EA829AC-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829AC-21 in the Long Tap Holder EA829AC-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support