Hand Tap Set (WIT) EA829EH-1.5

Hand Tap Set (WIT) EA829EH-1.5

【Product Specifications】
・Combination-(rough, medium, finish)
・Material-SKH
・JIS No.2 class
・Nominal…3/16" x W24
・Length (mm)…60
・■Width…4.5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA829EH-1.5

Part Number
EA829EH-1.5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829EH-1.5 in the Hand Tap Set (WIT) EA829EH-1.5 series.

Additional Products in this Category

Tech Support