Circle Dice (38mm Diameter) EA829ML-10B

Circle Dice (38mm Diameter) EA829ML-10B

【Product Specifications】
・Material …SKS_2
・Dice Dia …38mm
・Nominal …M10×1.25

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA829ML-10B

Part Number
EA829ML-10B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829ML-10B in the Circle Dice (38mm Diameter) EA829ML-10B series.

Additional Products in this Category

Tech Support