Circle Dice (38mm Diameter) EA829ML-16

Circle Dice (38mm Diameter) EA829ML-16

【Product Specifications】
・Material …SKS_2
・Dice Dia …38mm
・Nominal …M16×1.0

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA829ML-16

Part Number
EA829ML-16
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829ML-16 in the Circle Dice (38mm Diameter) EA829ML-16 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support