Circle Dice (38mm Diameter) EA829ML-8

Circle Dice (38mm Diameter) EA829ML-8

【Product Specifications】
・Material …SKS_2
・Dice Dia …38mm
・Nominal …M8×1.0

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA829ML-8

Part Number
EA829ML-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829ML-8 in the Circle Dice (38mm Diameter) EA829ML-8 series.

Additional Products in this Category

Tech Support