Circle Dice (38mm Diameter) EA829ML-8B

Circle Dice (38mm Diameter) EA829ML-8B

【Product Specifications】
・Material …SKS_2
・Dice Dia …38mm
・Nominal …M8×1.25

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA829ML-8B

Part Number
EA829ML-8B
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829ML-8B in the Circle Dice (38mm Diameter) EA829ML-8B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support