Round Die (50mm Dia.) EA829MM-10

Round Die (50mm Dia.) EA829MM-10

【Product Specifications】
・Material-SKS2
・Die outside dia.-50mm
・Nominal…M10 x 1.5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA829MM-10

Part Number
EA829MM-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829MM-10 in the Round Die (50mm Dia.) EA829MM-10 series.

Additional Products in this Category

Tech Support