Tip Saw for Grass Cutter EA898B-10

Tip Saw for Grass Cutter EA898B-10

【Product Specifications】
・Hole dia.-25.4mm
・Teeth qty-64
・Blade thickness-1.4mm
・Application-For bamboo, bush, trees
・Dia. (mm)…255

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA898B-10

Part Number
EA898B-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA898B-10 in the Tip Saw for Grass Cutter EA898B-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support