Ultrahard Tip Saw for Grass Cutter EA898B-31

Ultrahard Tip Saw for Grass Cutter EA898B-31

【Product Specifications】
・Hole dia.-25.4mm
・Blade thickness-2.0mm
・Lightweight mesh type.
・Application-For weeds, bamboo
・Dia. (mm)…230
・Teeth qty…36

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA898B-31

Part Number
EA898B-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA898B-31 in the Ultrahard Tip Saw for Grass Cutter EA898B-31 series.

Additional Products in this Category

Tech Support