Ultrahard Tip Saw for Grass Cutter EA898B-33

Ultrahard Tip Saw for Grass Cutter EA898B-33

【Product Specifications】
・Hole dia.-25.4mm
・Blade thickness-2.0mm
・Application-For weeds, bamboo
・Lightweight
・Deep, hard to lose tips
・Dia. (mm)…230
・Teeth qty…36

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA898B-33

Part Number
EA898B-33
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA898B-33 in the Ultrahard Tip Saw for Grass Cutter EA898B-33 series.

Additional Products in this Category

Tech Support