Ultrahard Tip Saw for Grass Cutter EA898B-36

Ultrahard Tip Saw for Grass Cutter EA898B-36

【Product Specifications】
・Hole dia.-25.4mm
・Blade thickness-2.0mm
・Application-For weeds, bamboo
・Extra large slotted tips are resistant to stones.
・Ultrahard durable tips
・Lightweight mesh type
・Dia. (mm)…255
・Teeth qty…40

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA898B-36

Part Number
EA898B-36
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA898B-36 in the Ultrahard Tip Saw for Grass Cutter EA898B-36 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support