Ultrahard Tip Saw for Grass Cutter EA898B-39

Ultrahard Tip Saw for Grass Cutter EA898B-39

【Product Specifications】
・Hole dia.-25.4mm
・Blade thickness-2.0mm
・Teeth qty-60
・Shock-resistant, embedded type
・Application-For bamboo, weeds, trees (weeding in a forest)
・Dia. (mm)…230

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA898B-39

Part Number
EA898B-39
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA898B-39 in the Ultrahard Tip Saw for Grass Cutter EA898B-39 series.

Additional Products in this Category

Tech Support