Ultrahard Tip Saw for Grass Cutter EA898B-62【30 Pieces Per Package】

Ultrahard Tip Saw for Grass Cutter EA898B-62

【Product Specifications】
・Usage-Weeds, vines, bush and branches
・Blade thickness-2.0mm
・Hole dia.-25.4mm
・Impact-resistant completely implanted type
・Mowing ability is outstanding because side face grinding of the chip for woodwork is performed.
・OD-255mm
・Teethqty-40

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA898B-62

Part Number
EA898B-62
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

30 Pieces Per Package

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA898B-62 in the Ultrahard Tip Saw for Grass Cutter EA898B-62 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support