Tip Saw for Grass Cutter EA898B-7

Tip Saw for Grass Cutter EA898B-7

【Product Specifications】
・Blade thickness-2.0mm
・Hole dia.-25.4mm
・Non-involving function
・Application-For weeds, vines
・Dia.…230mm
・Teeth qty…36

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA898B-7

Part Number
EA898B-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA898B-7 in the Tip Saw for Grass Cutter EA898B-7 series.

Additional Products in this Category

Tech Support