Electric Lawn Mower EA898BD-12B

Electric Lawn Mower EA898BD-12B

【Product Specifications】
・Reel type 3 blades
・Power supply-100VAC (50/60Hz)
・Trimming width-230mm
・Capacity-550m2/h
・Trimming height-5 to 50mm(2.5mm increments in between)
・Lawn capacity-20L
・RPM-3000rpm
・Dim.-1017×307×930(H)mm
・Weight-9.1kg
・Accessories-Grass catcher、extension cord 10m、brush for abrasive applying、 abrasive for grinding blade(9g)、hex key wrench 5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA898BD-12B

Part Number
EA898BD-12B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA898BD-12B in the Electric Lawn Mower EA898BD-12B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support