High Twig Chain Saw EA898C-120

High Twig Chain Saw EA898C-120

【Product Specifications】
・Chain length-1.2m
・Rope length-7.5m x 2
・Weight-1.4kg
・High twigs can be trimmed from the ground.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA898C-120

Part Number
EA898C-120
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA898C-120 in the High Twig Chain Saw EA898C-120 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support