Table & Chair Set (OD Color) EA913YA-8

Table & Chair Set (OD Color) EA913YA-8

【Product Specifications】
・Dim.-865 x 670 x 660mm
・Dim. when stored-860 x 100 x 390mm
・Material-ABS resin
・Weight-8.0kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA913YA-8

Part Number
EA913YA-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA913YA-8 in the Table & Chair Set (OD Color) EA913YA-8 series.

Additional Products in this Category

Tech Support