Portable Bed EA913YH-1

Portable Bed EA913YH-1

【Product Specifications】
・Dim.-675(W) x 1900(D) x 310(H)mm
・Dim. when stored-675(W) x 350(D) x 980(H)mm
・Mattress size-600(W) x 1800(D) x 70(H)mm
・Material-Cover material: polyesterPipe: steelMat: urethane, unwoven cloth
・Weight-18.1kg
・Safe design considering accident of finger pinching
・14-level reclining

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA913YH-1

Part Number
EA913YH-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support