Portable Bed EA913YH-6C

Portable Bed EA913YH-6C

【Product Specifications】
・※Caution ※…The Product Must Be Assembled By User
・Size …About 960(W)×2110(D)×320(H)mm
・Stored Size …About 960(W)×350(D)×1085(H)mm
・Mat Less Size…About 900(W)×2,000(D)×100(H)mm(Height of up to mat surface :320mm)
・Material …Side base:Polyester 、Pipe :Steel 、Mat :Urethane 、Nonwoven fabric 、Plywood
・Weight …28㎏
・Load Capacity …90kg
・Function …14 stage reclining
・A Single-sized Folding Bed Using Low Rebound Urethane. Using A Highly Breathable Mesh TypeMattress Cover.
・Safety Design Which Prevents Accidents Such As Having Fingers Caught, Etc.
・Plywood That Reduces Dissipation Of Formaldehyde Is Used At The Bottom Of The Bed For Use With Safety.
・The Product Does Not Have Many Assembly Parts Where It Is Completed In A Simple Structure Requiring Only Some Screw-tightening.
・The Width of 350 mm When Folded Fits In A Small Storage Space When It Is Not Used.
・With a convenient casters to move.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA913YH-6C

Part Number
EA913YH-6C
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support