4-Legged Tent (white) EA915-22

4-Legged Tent (white) EA915-22

【Product Specifications】
・Dim.-When in use:3000×3000×2800(H)mm、when stored:210×250×1340(H)mm
・Material-Frame:steel、tent:polyester (420 denier)
・Accessories-Posts、roller bag
・The tent which greatly designed shade part and upper space
・Pulling out pin type.Use light steel frame
・Weight-22kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA915-22

Part Number
EA915-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA915-22 in the 4-Legged Tent (white) EA915-22 series.

Additional Products in this Category

Tech Support