OD Color Sheet EA915BB-32

OD Color Sheet EA915BB-32

【Product Specifications】
・Material-Polyethylene
・Thickness-0.25mm
・Dim. (m)…5.4 x 5.4

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA915BB-32

Part Number
EA915BB-32
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA915BB-32 in the OD Color Sheet EA915BB-32 series.

Additional Products in this Category

Tech Support