OD Color Sheet [#3000] EA915BB-51

OD Color Sheet [#3000] EA915BB-51

【Product Specifications】
・With grommet
・Material-Polyethylene
・Thickness-0.25mm
・Dim. (m)-1.8 x 1.8

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA915BB-51

Part Number
EA915BB-51
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support