Sleeping Bag [Camouflage] EA915DB-28

Sleeping Bag [Camouflage] EA915DB-28

【Product Specifications】
・Dim.-When in use: 750 x 1900mm, When stored: dia. 200 x 450mm
・Hood part-300mm
・Weight-1.1kg
・Specification…Without hood

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA915DB-28

Part Number
EA915DB-28
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA915DB-28 in the Sleeping Bag [Camouflage] EA915DB-28 series.

Additional Products in this Category

Tech Support