Baton EA916XY-42

Baton EA916XY-42

【Product Specifications】
・Material …Natural Wood (Lacquer Painting ・Black Color )、Iron 、Magnet (Protection Cloth With )
・Size …Dia 30×About 550mmPedestal (Magnet Section ):Dia 35mm
・Weight …280g
・Accessories …For Pedestal Increase Fastening Hexagonal Wrench 1 pc 、Magnet For Auxiliary Plate (With Double-Sided Tape )1Sheet
・The Attachment Part For The Base Is Coated With Light Storage Coating, And Therefore Is Easy To Find Even During The Night.
・Most Suitable For Store Counter And Office Etc.
・Able To Attach And Store In Entrance Door Or Office Furniture In Magnet.
・Product To Be Stocked In Place Of Baton Limited To Indoor Use For Self-defense.do Not Use It Outdoors By Carrying Or Hiding It.do Not Use It For Attacking.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA916XY-42

Part Number
EA916XY-42
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA916XY-42 in the Baton EA916XY-42 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support