Tool Holder EA925MJ-27

Tool Holder EA925MJ-27

【Product Specifications】
・Material …Cowhide
・Belt Loop Width …50mm
・Size …70×55×260(H)mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925MJ-27

Part Number
EA925MJ-27
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925MJ-27 in the Tool Holder EA925MJ-27 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Tool Holder
    Tool Holder

    Trusco Nakayama

    Days to Ship : 4 Days or more

Tech Support