Leather Holster for Light EA925MJ-4

Leather Holster for Light EA925MJ-4

【Product Specifications】
・Compatible light-EA724X, XA to XA-6, XA-15, -21
・Belt width-55mm
・Compatible light-Up to 146mm in overall length
・Material-Leather
・The dim. is adjustable with two buttons attached on the light storage section.
・Dim.-47 x 210(H)mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925MJ-4

Part Number
EA925MJ-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925MJ-4 in the Leather Holster for Light EA925MJ-4 series.

Additional Products in this Category

Tech Support