Measure & Small Article Case EA925MJ-6

Measure & Small Article Case EA925MJ-6

【Product Specifications】
・Material-Leather
・Dim.-112 x 55 x 120(H)mm
・Belt width-55mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925MJ-6

Part Number
EA925MJ-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925MJ-6 in the Measure & Small Article Case EA925MJ-6 series.

Additional Products in this Category

Tech Support