Pincher & Screwdriver Holder EA925MK-20A

Pincher & Screwdriver Holder EA925MK-20A

【Product Specifications】
・Material-Leather
・Belt width-65mm
・The double-sewn leather does not lose shape even after a long use.
・Dim. (mm)…100 x 290(H)
・Spec.…Chain type

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925MK-20A

Part Number
EA925MK-20A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925MK-20A in the Pincher & Screwdriver Holder EA925MK-20A series.

Additional Products in this Category

Tech Support