Screwdriver Holder EA925MK-27A

Screwdriver Holder EA925MK-27A

【Product Specifications】
・Material-Leather
・Belt width: -27A and -28A: 60mm, -29A: 65mm
・The double-sewn leather does not lose shape even after a long use.
・Dim. (mm)…63 x 210(H)
・Spec.…Standard

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925MK-27A

Part Number
EA925MK-27A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support