Hammer Holder EA925MR-12

Hammer Holder EA925MR-12

【Product Specifications】
・Material-Steel
・Dim.-62 x 68 x 78(H)mm
・Round hook ID-Dia. 52mm
・Belt width-50mm
・With the round hook, the holder is convenient for fixing hammers and ink bottles.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925MR-12

Part Number
EA925MR-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925MR-12 in the Hammer Holder EA925MR-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support