Tool Holder EA925MR-13

Tool Holder EA925MR-13

【Product Specifications】
・Material-Steel
・Dim.-96 x 67 x 78(H)mm
・Suitable for holding clawbars or hammers
・Belt width-50mm
・Ring ID-Large: dia. 51mm, medium: dia. 25mm, small: dia. 20mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925MR-13

Part Number
EA925MR-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925MR-13 in the Tool Holder EA925MR-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support