Folding Saw Holder EA925NN-3

Folding Saw Holder EA925NN-3

【Product Specifications】
・Storable size-180 to 300mm fordable saw
・Size-330x90x30mm
・Material-Vulcanized synthetic rubber
・Belt loop width-80mm
・The holder can be taken out without removing the belt.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925NN-3

Part Number
EA925NN-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925NN-3 in the Folding Saw Holder EA925NN-3 series.

Additional Products in this Category

Tech Support