Versatile Bag EA925TA-3

Versatile Bag EA925TA-3

【Product Specifications】
・Nylon
・For scrap wood collection
・Content: -1: 140L-2: 190L-3: 310L
・Load capacity--1: 200kg-2: 400kg-3: 600kg
・Dim. (mm)…720 x 680 x 700(H)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925TA-3

Part Number
EA925TA-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925TA-3 in the Versatile Bag EA925TA-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support