Versatile Bag EA925TA-55

Versatile Bag EA925TA-55

【Product Specifications】
・Content-180L
・Load capacity-150kg
・Material-Polypropylene
・Self-standing type that does not require support by hand
・Dim.-550 x 550 x 600(H)mm
・For organizing various sheets

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925TA-55

Part Number
EA925TA-55
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925TA-55 in the Versatile Bag EA925TA-55 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support