Versatile Bag EA925TA-6

Versatile Bag EA925TA-6

【Product Specifications】
・Self-standing type that does not require support by hand
・Material-Polypropylene(Laminated)
・The lamination allows wet or dirty objects.
・Dim.(mm)…550 x 550 x 550(H)
・Content(L)…165

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA925TA-6

Part Number
EA925TA-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925TA-6 in the Versatile Bag EA925TA-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support