BIKKURI Sponge EA928AG-12

BIKKURI Sponge EA928AG-12

【Product Specifications】
・For removing stains on the business equipment
・Dim.-280 x 110 x 40mm
・Material-Melamine foam
・You can remove stains without detergent.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-12

Part Number
EA928AG-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-12 in the BIKKURI Sponge EA928AG-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support