Melamine bar EA928AG-120

Melamine bar EA928AG-120

【Product Specifications】
・Long-regular set
・5 pieces (three regular, two long)
・Length-Regular:about 75mm, long:about 145mm
・Material-Sponge: melamine foam, handle: paper tube
・Take the stubborn stains without detergent.
・Easy to scoop out dirt because it has a handle.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-120

Part Number
EA928AG-120
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-120 in the Melamine bar EA928AG-120 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support