Melamine bar (50pcs) EA928AG-122

Melamine bar (50pcs) EA928AG-122

【Product Specifications】
・Long(50 pcs)
・Length-About 145mm
・Material-Sponge: melamine foam, handle: paper tube
・Take the stubborn stains without detergent.
・Easy to scoop out dirt because it has a handle.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-122

Part Number
EA928AG-122
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-122 in the Melamine bar (50pcs) EA928AG-122 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support