Scrubbing Brush EA928AG-131

Scrubbing Brush EA928AG-131

【Product Specifications】
・Size-100 x 150 x 25mm
・Material-Rooster flat (high purity aluminum), nylon yarn urethane sponge
・Aluminum particles released from it play a role of cleanser and cleans items without scratching them.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-131

Part Number
EA928AG-131
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-131 in the Scrubbing Brush EA928AG-131 series.

Additional Products in this Category

Tech Support