Brush with Handle EA928AG-15A

Brush with Handle EA928AG-15A

【Product Specifications】
・Suitable for washing tablewares, chopping boards and bowls.
・Brush size-40(T) x 260(L) x 60(W)mm
・Material-Handle:polypropylene, hair:polyester(antibacterial agents containing)
・Heat-proof temperature-100℃
・The bristles are made of polyester, clean, and resistant to heat and warping.
・The handle can be removed from the brush for use of the brush without the handle.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-15A

Part Number
EA928AG-15A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-15A in the Brush with Handle EA928AG-15A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support