Slim Brush EA928AG-17

Slim Brush EA928AG-17

【Product Specifications】
・Dim.…60(W) x 20(D) x 310(H)mm
・Hair length…19mm
・Material…Handle,bristle : Polypropylene
・For tall thin glasses and cups

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-17

Part Number
EA928AG-17
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-17 in the Slim Brush EA928AG-17 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support